{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Lighting connector; push-button, external; without ground contact; 4-pole; Lighting side: for solid conductors; Inst. side: for all conductor types; max. 2.5 mm²; Surrounding air temperature: max 85°C (T85); 2,50 mm²; white", "description" : "<h2>Field-wiring terminal block, 294 Series, with 10 mm pin spacing</h2><br/><br/>Connect conductors quickly and safely with this field-wiring terminal block (item number 294-4004). Conductors can only be connected to this field-wiring terminal block if their strip length is between 8 mm and 9 mm. Featuring four conductor terminals along with Push-in CAGE CLAMP® as well as PUSH WIRE®, this product delivers reliable performance. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Both solid and fine-stranded conductors with ferrules can be pushed in without needing to use any tools—all thanks to its pluggable design. Our PUSH WIRE® connection is the quick and simple method for connecting solid conductors. This field-wiring terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 2.5 mm² on one side and for conductor cross sections ranging from 0.5 mm² to 2.5 mm² on the other side as well as conductor cross sections from 0.5 mm² to 2.5 mm² and from 0.5 mm² to 0.75 mm² depending on the conductor type. Four potentials can connect four poles using the twenty clamping points The contacts are made of electrolytic copper (ECu), the clamping spring is made of chrome-nickel spring steel (CrNi), and the white housing is made of polycarbonate (PC) for insulation. The contact surface is coated with tin.<br/>", "mpn" : "294-4004", "sku" : "294-4004", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000100002b361000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzgyfGltYWdlL2pwZWd8YURBeUwyaGtOeTh4TkRZNU1EUTBORFEzTmpRME5pOHlNREJmTURJd01EQXdNVEF3TURBeVlqTTJNVEF3TURFd01HSTJYMFJGTG1wd1p3fGU3YWU3MGQwNzE2OTQ5ZjIzMjA0Y2FlNDFkMzdmYzAyZGZhMzkzZWM3MTE0YzViNGFhMWU4ZTNmZmVkM2Q3MmU", "gtin13" : "4050821097617", "category" : "Field-Wiring Terminal Blocks", "url" : "https://www.wago.com/lv/field-wiring-terminal-blocks/lighting-connector/p/294-4004" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
Item no. 294-4004

Lighting connector; push-button, external; without ground contact; 4-pole; Lighting side: for solid conductors; Inst. side: for all conductor types; max. 2.5 mm²; Surrounding air temperature: max 85°C (T85); 2,50 mm²; white

Item no. 294-4004
Lighting connector
Please wait ...
Your price per piece*
On request
Item no. 294-4004
Lighting connector
Please wait ...
Your price per piece*
On request