{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Lighting connector; push-button, external; with screw-type ground contact; 3-pole; Lighting side: for solid conductors; Inst. side: for all conductor types; max. 2.5 mm²; Surrounding air temperature: max 85°C (T85); 2,50 mm²; white", "description" : "<h2>Field-wiring terminal block, 294 Series, push-button</h2><br/><br/>Connecting conductors is quick and easy with this field-wiring terminal block (item number 294-4413). Strip lengths must be between 8 mm and 9 mm when connecting conductors to this field-wiring terminal block. This product incorporates four conductor terminals and utilizes Push-in CAGE CLAMP® and PUSH WIRE®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Solid and fine-stranded conductors with ferrules can be pushed in without the need for tools—all thanks to its pluggable design. Our PUSH WIRE® connection is the quick and easy method for connecting solid conductors. This field-wiring terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 2.5 mm² on one side and for conductor cross sections ranging from 0.5 mm² to 2.5 mm² on the other side as well as conductor cross sections from 0.5 mm² to 2.5 mm² and from 0.5 mm² to 0.75 mm² depending on the conductor type. Up to three potentials / three poles can be connected to this terminal strip using fifteen clamping points. The clamping spring is made of chrome-nickel spring steel (CrNi), the white housing is made of polycarbonate (PC) for insulation, and the contacts are made of electrolytic copper (ECu). The contact surface is coated with tin.<br/>", "mpn" : "294-4413", "sku" : "294-4413", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200002700039b70000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU0fGltYWdlL2pwZWd8YUdWbEwyZzJOeTh4TkRZNE56STNPVGczTkRBM09DOHlNREJmTURJd01EQXdNamN3TURBek9XSTNNREF3TURJd01HSTJYMFJGTG1wd1p3fGRjMzdlNGJiNjJiOTg5Y2Y1ZTI0NjZlNDY4MTZkOTRlYWFjY2EwMzJmMzRmZGFkZDc3OWYxODdmNmU5MDIyYWE", "gtin13" : "4050821098041", "category" : "Field-Wiring Terminal Blocks", "url" : "https://www.wago.com/lv/field-wiring-terminal-blocks/lighting-connector/p/294-4413" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
Item no. 294-4413

Lighting connector; push-button, external; with screw-type ground contact; 3-pole; Lighting side: for solid conductors; Inst. side: for all conductor types; max. 2.5 mm²; Surrounding air temperature: max 85°C (T85); 2,50 mm²; white

Item no. 294-4413
Lighting connector
Please wait ...
Your price per piece*
On request
Item no. 294-4413
Lighting connector
Please wait ...
Your price per piece*
On request