{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Lighting connector; push-button, external; with direct ground contact; N-PE-L; 3-pole; Lighting side: for solid conductors; Inst. side: for all conductor types; max. 2.5 mm²; Surrounding air temperature: max 85°C (T85); 2,50 mm²; white", "description" : "<h2>Field-wiring terminal block, 294 Series, push-button</h2><br/><br/>This field-wiring terminal block (item number 294-5113) streamlines wire connections, making them both quick and easy. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this field-wiring terminal block. This product incorporates four conductor terminals and utilizes Push-in CAGE CLAMP® and PUSH WIRE®. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Our PUSH WIRE® connection is the simple and reliable method for connecting solid conductors. Dimensions: 30 x 21.53 x 27.3 mm (width x height x depth). Depending on the type of conductor, this field-wiring terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 2.5 mm² on one side and for conductor cross sections from 0.5 mm² to 2.5 mm² on the other side as well as conductor cross sections from 0.5 mm² to 1.5 mm² and from 0.5 mm² to 0.75 mm². There are fifteen clamping points available that you can use to connect three different potentials / three poles. The white housing is made of polycarbonate (PC) for insulation, the clamping spring is made of chrome-nickel spring steel (CrNi), and the contacts are made of electrolytic copper (ECu). The contact surface is coated with tin.<br/>", "mpn" : "294-5113", "sku" : "294-5113", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200001000029f2d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjgyfGltYWdlL2pwZWd8YUdGakwyZzROUzh4TkRZNE1qTTFORFV4TlRrNU9DOHlNREJmTURJd01EQXdNVEF3TURBeU9XWXlaREF3TURFd01HSTJYMFJGTG1wd1p3fDkwNTMzOTljOTYzZmMzMGM1OGY3NjI0ZWY4Y2Q3YjZhYjJhMmExMGQxYzJjNjczNTlkZDJlM2I4NjYzZGVmNTQ", "gtin13" : "4050821020776", "category" : "Field-Wiring Terminal Blocks", "url" : "https://www.wago.com/lv/field-wiring-terminal-blocks/lighting-connector/p/294-5113" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
Item no. 294-5113

Lighting connector; push-button, external; with direct ground contact; N-PE-L; 3-pole; Lighting side: for solid conductors; Inst. side: for all conductor types; max. 2.5 mm²; Surrounding air temperature: max 85°C (T85); 2,50 mm²; white

Item no. 294-5113
Lighting connector
Please wait ...
Your price per piece*
On request
Item no. 294-5113
Lighting connector
Please wait ...
Your price per piece*
On request