{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Lighting connector; push-button, external; with direct ground contact; 5-pole; Lighting side: for solid conductors; Inst. side: for all conductor types; max. 2.5 mm²; Surrounding air temperature: max 85°C (T85); 2,50 mm²; white", "description" : "<h2>Field-wiring terminal block, 294 Series, with 10 mm pin spacing</h2><br/><br/>Connect conductors quickly and securely with this field-wiring terminal block (item number 294-5175). Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this field-wiring terminal block. This product incorporates four conductor terminals and utilizes Push-in CAGE CLAMP® and PUSH WIRE®. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Our proven PUSH WIRE® connection offers the fastest method for clamping conductors. It utilizes the conductor's stiffness to overcome the clamping spring's contact force. Dimensions: 50 x 21.53 x 27.3 mm (width x height x depth). This field-wiring terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 2.5 mm² on one side and for conductor cross sections ranging from 0.5 mm² to 2.5 mm² on the other side as well as conductor cross sections from 0.5 mm² to 2.5 mm² and from 0.5 mm² to 0.75 mm² depending on the conductor type. You can connect five potentials / five poles using the twenty-five clamping points. The clamping spring is made of chrome-nickel spring steel (CrNi), the white housing is made of polycarbonate (PC) for insulation, and the contacts are made of electrolytic copper (ECu). Tin is used for coating the contact surfaces.<br/>", "mpn" : "294-5175", "sku" : "294-5175", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000100002d114000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjEzfGltYWdlL2pwZWd8YURGaUwyaGlNQzh4TkRZNE1qSXhNemMwTkRZM01DOHlNREJmTURJd01EQXdNVEF3TURBeVpERXhOREF3TURFd01HSTJYMFJGTG1wd1p3fDZmMGQ0OWE2N2IxMDZkYWNmMDQ5ZmQyZmRjMjE1ZDNkNmY2OTljYTcyMDQ1YmM5YjVjM2Y3NjUxZDM1OTBhNjg", "gtin13" : "4050821098386", "category" : "Field-Wiring Terminal Blocks", "url" : "https://www.wago.com/lv/field-wiring-terminal-blocks/lighting-connector/p/294-5175" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
Item no. 294-5175

Lighting connector; push-button, external; with direct ground contact; 5-pole; Lighting side: for solid conductors; Inst. side: for all conductor types; max. 2.5 mm²; Surrounding air temperature: max 85°C (T85); 2,50 mm²; white

Item no. 294-5175
Lighting connector
Please wait ...
Your price per piece*
On request
Item no. 294-5175
Lighting connector
Please wait ...
Your price per piece*
On request