{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Industrial-ECO-Switch; 8 Ports 1000Base-T; black", "description" : "This unmanaged industrial ETHERNET switch (852-1112) has 8 Gigabit ETHERNET ports for easily setting up small- to medium-sized networks. Its slim design paired with a DIN-rail adapter simplifies installation in the control cabinet and provides high vibration and shock resistance. Additionally, automatic transmission rate detection (auto-negotiation) and automatic identification of the transmit and receive lines (Auto MDI-X) allow simple plug-and-play operation, saving time and money during commissioning.<br/><p></p><p><b>Features:</b></p><ul><li>8 ETHERNET ports 10/100/1000 Mbit/s Autonegotiation</li><li>Front-panel diagnostic LEDs</li><li>Supports Auto-MDI/MDI-X functions</li><li>Full/half-duplex transfer modes for each port</li><li>Store-and-forward switching method</li><li>Integrated address look-up table, supports up to 8000 absolute MAC addresses</li><li>Overvoltage protection</li><li>Data flow control, per IEEE 802.3x Flow Control, in full-duplex mode</li><li>Prioritization of ETHERNET data packets (PROFINET protocol, EtherType=0x8892) per IEEE802.1p</li><li>DIN-35 rail mounting</li></ul>", "mpn" : "852-1112", "sku" : "852-1112", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200002400008ccd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjQzfGltYWdlL2pwZWd8YURKa0wyaG1OUzh4TkRZNE56QXpNakV4TlRJek1DOHlNREJmTURJd01EQXdNalF3TURBd09HTmpaREF3TURFd01HSTJYMFJGTG1wd1p3fGZiMTllNGU4MzVlOGZjZDExODU1MWE1NWZlNGEyZTU2YWY5ZGY3ZDJjNzQ4NjE0MDgwNTZiOTMxZWJjNjFhMjI", "gtin13" : "4055143500180", "category" : "Industrial switches", "url" : "https://www.wago.com/lv/industrial-switches/industrial-eco-switch/p/852-1112" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]