{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Industrial Managed Switch; 8 Ports 1000Base-T; 4-Slot 1000BASE-SX/LX; Extended temperature range; 8 * Power over Ethernet", "description" : "The configurable 852-1505/000-001 Industrial ETHERNET Switch features eight 10/100/1000BASE-T ports that all support Power over Ethernet (PoE+) at 30 W, and has four 1000BASE-SX/LX SFP slots (SFP modules are available as an option). All eight PoE+ ports can be operated simultaneously.<br/><br/><p>Packaged in a rugged housing, this switch offers both a redundant power supply and relay-based function monitoring. These functions, along with extensive ETHERNET switch options, make it ideal for a wide range of applications.</p><p></p><p><b>Features:</b></p><ul><li>Web-based/SNMP management</li><li>Redundant DC power supply</li><li>Power supply range: 24 … 57 VDC</li><li>Diagnostics via Modbus® and SNMP</li><li>DIP switch to set alarm functions</li><li>Auto-negotiation at all 10/100/1000BASE-T ports</li><li>Auto-MDI/MDIX (crossover) at all 10/100/1000BASE-T ports</li><li>IGMP snooping for multicast filtering</li><li>Port configuration, status, statistics</li><li>Port trunking</li><li>SNMP v1/v2c and RMON</li><li>Approval (IEC 61850-3) for the energy market</li><li>Firmware update and switch configuration via USB storage medium</li></ul>", "mpn" : "852-1505/000-001", "sku" : "852-1505/000-001", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200003400004de0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDg4fGltYWdlL2pwZWd8YURZNEwyZzBNQzh4TkRZNE1qZzNOamMzTWpNNE1pOHlNREJmTURJd01EQXdNelF3TURBd05HUmxNREF3TURFd01HSTJYMFJGTG1wd1p3fGJhZDE5NzFhMzExZDUxNjEwNTdlNmI5OWZiNTVmZGM4OTM2OTc0MmFlMjQ2NjdhZWRlODk2M2NiYzQwNTgzNjk", "gtin13" : "4055143897969", "category" : "Industrial switches", "url" : "https://www.wago.com/lv/industrial-switches/industrial-managed-switch/p/852-1505_000-001" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]