{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Industrial Managed Switch; 8-port 100Base-TX; 2-Slot 1000BASE-SX/LX; black metallic", "description" : "The configurable 852-303 Industrial ETHERNET Switch is equipped with eight ports 10/100BASE-TX and two SFP slots 100BASE-FX/1000BASE-FX/SX (SFP modules are available as an option).<br/><p>Packaged in a rugged housing, this switch offers both a redundant power supply and relay-based function monitoring. These functions, along with extensive ETHERNET switch options, make it ideal for a wide range of applications.</p><p></p><p><b>Features:</b></p><ul><li>Web-based/SNMP management</li><li>Redundant DC power supply</li><li>Wide supply voltage range: 12 … 60 VDC</li><li>DIP switch to set alarm functions</li><li>Fully compatible with IEEE 802.3, 802.3u, 802.3z, 802.3x, 802.3ad, 802.3ab, 802.1d, 802.1q, 802.1p, 802.1w and 802.1x standards </li><li>Xpress Ring (redundant ring, recovery &#60; 50 ms)</li><li>Non‐blocking, store‐and‐forward switching, rapid spanning tree protocol (RSTP)</li><li>Autonegotiation at all 10/100BASE-TX ports</li><li>Auto‐MDI/MDIX (crossover) at all 10/100BASE‐TX ports</li><li>VLAN (802.1q) VID </li><li>IGMP snooping for multicast filtering</li><li>Port configuration, status, statistics</li><li>Port trunking</li><li>SNMP v1/v2 and RMON</li></ul>", "mpn" : "852-303", "sku" : "852-303", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200001600010e15000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTA3fGltYWdlL2pwZWd8YURKaUwyaGtaaTh4TkRZNU1EUTVNems0T0RnNU5DOHlNREJmTURJd01EQXdNVFl3TURBeE1HVXhOVEF3TURJd01HSTJYMFJGTG1wd1p3fDQ2ZjcyNzVjZmM0MWYwNTk4MzU4Zjk0MDU5MDQyOTU3MGMzNGNlYjE0MzZmNjJjMDJjNjk1OTk5YWE0NmNiZTQ", "gtin13" : "4055143327176", "category" : "Industrial switches", "url" : "https://www.wago.com/lv/industrial-switches/industrial-managed-switch/p/852-303" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]