{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Industrial-Switch; 8-port 100Base-TX; black", "description" : "This unmanaged industrial ETHERNET switch (852-102) has eight Fast ETHERNET ports for easily setting up small- to medium-sized networks. Its slim design paired with a DIN-rail adapter simplifies installation in the control cabinet and provides high vibration and shock resistance. Additionally, automatic transmission rate detection (auto-negotiation) and automatic identification of the transmit and receive lines (Auto MDI-X) allow simple plug-and-play operation, saving time and money during commissioning. <br/><br/>Status LEDs, a redundant power supply and an alarm contact (configurable via DIP switch) increase the switch's redundancy and diagnostic capabilities, providing higher operational uptime.<br/><br/><p></p><p><b>Features:</b></p><ul><li>Redundant DC power supply</li><li>Large supply voltage range: 9 … 48 V</li><li>DIP switch to set alarm functions</li><li>Full compliance with IEEE802.3, 802.3u standards</li><li>Non-blocking, store-and-forward switching</li><li>Autonegotiation at all 10/100Base TX ports</li><li>Auto‐MDI/MDIX (crossover) at all 10/100BASE‐TX ports</li></ul>", "mpn" : "852-102", "sku" : "852-102", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000080000e1a0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDIyfGltYWdlL2pwZWd8YURWaEwyaGtZaTh4TkRZNU1ESTBPVEE0TURnMk1pOHlNREJmTURJd01EQXdNRGd3TURBd1pURmhNREF3TURFd01HSTJYMFJGTG1wd1p3fGZmZTAyMzAwNzdhZTE2OWFkNjcxMzVkYWQ4MDdiYWYwOWY0Nzk0MWFjZDI2YTlhZjRiYWNiZWIzZjM3YzE0MDg", "gtin13" : "4045454665944", "category" : "Industrial switches", "url" : "https://www.wago.com/lv/industrial-switches/industrial-switch/p/852-102" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]