{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Industrial-Switch; 8-port 100Base-TX; 2 Slots 100Base-FX; Extended temperature range; EXT; black",
"description" : "This unmanaged industrial ETHERNET switch (852-103/040-000) has eight Fast ETHERNET ports and 2 SFP slots (100BASE modules) for easily setting up small- to medium-sized networks. Its slim design paired with a DIN-rail adapter simplifies installation in the control cabinet and provides high vibration and shock resistance. Additionally, automatic transmission rate detection (auto-negotiation) and automatic identification of the transmit and receive lines (Auto MDI-X) allow simple plug-and-play operation, saving time and money during commissioning. <br/><br/>Status LEDs, a redundant power supply and an alarm contact (configurable via DIP switch) increase the switch's redundancy and diagnostic capabilities, providing higher operational uptime.<br/><br/><p></p><p><b>Features:</b></p><ul><li>Redundant DC power supply</li><li>Large supply voltage range: 9 … 48 V</li><li>DIP switch to set alarm functions</li><li>Full compliance with IEEE802.3, 802.3u standards</li><li>Non-blocking, store-and-forward switching</li><li>Autonegotiation at all 10/100BASE-TX ports</li><li>Auto‐MDI/MDIX (crossover) at all 10/100BASE‐TX ports</li></ul>",
"mpn" : "852-103/040-000",
"sku" : "852-103/040-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000080000e104000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjA0fGltYWdlL2pwZWd8YURGakwyZzVPUzh4TkRZNE1UZzFORGd6TmpjMk5pOHlNREJmTURJd01EQXdNRGd3TURBd1pURXdOREF3TURFd01HSTJYMFJGTG1wd1p3fDdiMzFkZGVhYzU4NTFhMjEwZTJkMWQ3NzIxMjE2OTIzOTRhNmZkNDgyNTlhNGYyYjJiZTFhOThiNjBjMmM3MmY",
"gtin13" : "4050821157663",
"category" : "Industrial switches",
"url" : "https://www.wago.com/lv/industrial-switches/industrial-switch/p/852-103_040-000"
}