{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "MICRO PUSH WIRE® connector for junction boxes; for solid conductors; max. 0.8 mm Ø; 8-conductor; light gray cover; Surrounding air temperature: max 60°C; red", "description" : "<h2>Push wire® splicing connector, 243 Series, red</h2><br/><br/>Our push wire® splicing connector (item number 243-808) ensures effortless electrical installations. Our 243 Series provides MICRO PUSH WIRE® connectors for junction boxes that are ideal for low-voltage installations in buildings. Regardless of whether you're wiring doorbells or intercom systems, our MICRO PUSH WIRE® connectors for junction boxes are the perfect size for these types of installations. This splicing connector has a rated voltage of 100 V and can handle currents up to 6 A. Ensure that the strip lengths are between 5 mm and 6 mm when connecting conductors to push wire® splicing connector. This product features one conductor terminal and utilizes PUSH WIRE®. Our PUSH WIRE® connection uses the stiffness of the conductor to overcome the clamping spring's contact force, allowing you to clamp the conductor in place more quickly and easily. Dimensions: 18.4 x 6.8 x 10 mm (width x height x depth).<br/>", "mpn" : "243-808", "sku" : "243-808", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000700018645000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY0fGltYWdlL2pwZWd8YUdRd0wyaG1NUzh4TkRZNE1UZzRNak0yTVRnNE5pOHlNREJmTURJd01EQXdNRGN3TURBeE9EWTBOVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ0OWQwZTYwM2ZmZmUzMDc3MDVkZjA0Zjg5MTgxODFjMzBmOTYxOTZmZGNlOWE0MzY1ZWQzYTNiOTMzMDVhNDg", "gtin13" : "4044918502795", "category" : "Installation Terminal Blocks and Connectors", "url" : "https://www.wago.com/lv/installation-terminal-blocks-and-connectors/micro-push-wire-connector-for-junction-boxes/p/243-808" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]