{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Mounting carrier; for 4 connectors; 243 Series; for DIN-35 rail mounting/screw mounting; orange", "description" : "<b>Quick Fix Mounting</b><br/><br/>Finding that the MICRO PUSH WIRE® Connectors for Junction Boxes are ideal for DIN-rail-mount panel applications, electrical installers have requested the ability to use them in distribution panels. These connectors provide easy connections for smaller conductors used in low-current applications. They are well-suited to terminating telephone-style conductors for connecting alarms, bells, door sensors, communication systems and more.<br/><br/>The mounting carrier is WAGO's professional solution. It is available with mounting slots for 4 or 6 connectors.<br/><br/>Depending on the number of conductors, each mounting slot can accommodate a 4- or 8-conductor MICRO PUSH WIRE® Junction Box Connector. The connectors simply snap into the mounting slots and are removable, allowing conductors to be exchanged during changeover.<br/><br/>The carrier is designed for easy mounting directly to the DIN-35 rail, or to a panel, via the screw-mount flanges provided on both sides. A large marking area for direct marking with a permanent felt-tip pen or for pre-printed, self-adhesive marking strips is provided for clear circuit identification.", "mpn" : "243-112", "sku" : "243-112", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000700017095000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzkyfGltYWdlL2pwZWd8YURCaEwyZzVOaTh4TkRZNE1UVXlOREkzTXpFNE1pOHlNREJmTURJd01EQXdNRGN3TURBeE56QTVOVEF3TURFd01HSTJYMFJGTG1wd1p3fDY5ZDAyMzc3YTUyMTQ1YjMxMDgyNDNjYjZhMDA3ZWZiNTIwZjIxNDkxZTQ4ZTZiYTllMTEwZjY1MmVjYTk0YTA", "gtin13" : "4017332335508", "category" : "Installation Terminal Blocks and Connectors", "url" : "https://www.wago.com/lv/installation-terminal-blocks-and-connectors/mounting-carrier/p/243-112" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]