{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "PUSH WIRE® Inline Splicing Connector; for solid and stranded conductors; max. 4 mm²; 2-conductor; transparent housing; Transparent cover; Surrounding air temperature: max 85°C (T85); 4,00 mm²; transparent",
"description" : "<h2>Push wire® inline splicing connector, 2773 Series, PUSH WIRE®</h2><br/><br/>Our push wire® inline splicing connector (item number 2773-2401) is designed for seamless electrical installations. The 2773 Series PUSH WIRE® connectors for junction boxes provide safe, quick, and easy installations in any building, regardless of the complexity. Rated current and voltage are important parameters when choosing a splicing connector, as they determine the product's suitability for different applications. This product has a rated voltage of 450 V and a rated current of 32 A, making it suitable for high-load applications. Conductors should only be connected to push wire® inline splicing connector if their strip length is between 10 mm and 11 mm. This product incorporates conductor terminals and utilizes PUSH WIRE®. Our reliable PUSH WIRE® connection offers the fastest method for clamping conductors. It utilizes the conductor's stiffness to overcome the clamping spring's contact force. The item's dimensions are 6.15 x 6.8 x 29.5 mm (width x height x depth). Push wire® inline splicing connector is suitable for conductor cross sections ranging from 0.75 mm² to 4 mm². The contact surface is coated with tin.<br/>",
"mpn" : "2773-2401",
"sku" : "2773-2401",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-9601487-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjgyfGltYWdlL2pwZWd8YURVM0wyZzRaaTh4TXpjeE5qUXdOekF5TlRZNU5DOHlNREJmT1RZd01UUTROMTlFUlM1cWNHY3xhYTI1ZTBmMDk2MDViMzY3ZmQ5YjhlMjVlZjBhYzEwMWVkNWQ5N2FiYzE0YjA2ZWEzNjY3NDVlYTBmYTE5NGFm",
"gtin13" : "4066966321630",
"category" : "Installation Terminal Blocks and Connectors",
"url" : "https://www.wago.com/lv/installation-terminal-blocks-and-connectors/push-wire-inline-splicing-connector/p/2773-2401"
}