{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "PUSH WIRE® splicing connector; for solid conductors; max. 2.5 mm²; 2-conductor; transparent housing; white cover; Surrounding air temperature: max 60°C (T60); 2,50 mm²; transparent", "description" : "<h2>Push wire® splicing connector, 2273 Series, Push-in</h2><br/><br/>Our push wire® splicing connector (item number 2273-202) is designed for seamless electrical installations. Quickly and securely connect conductors in any building installation with WAGO's 2273 Series PUSH WIRE® connectors, designed for both surface and flush-mounted junction boxes. Whether you intend to use them in private or commercial applications, this series of PUSH WIRE® connectors for junction boxes ensures simple and time-saving installations. Our splicing connector is rated for 450 V and is designed to handle a rated current of up to 24 A. It can therefore be used in high-load applications. Conductors should only be connected to push wire® splicing connector if their strip length is 11 mm. This product features conductor terminals and utilizes PUSH WIRE®. Our reliable PUSH WIRE® connection offers the fastest method for clamping conductors. It utilizes the conductor's stiffness to overcome the clamping spring's contact force. The dimensions are 10 x 5.8 x 16.7 mm (width x height x depth). Depending on the conductor type, push wire® splicing connector is designed for conductor cross sections ranging from 0.5 mm² to 2.5 mm². Tin is used for coating the contact surfaces.<br/>", "mpn" : "2273-202", "sku" : "2273-202", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000600021bc7000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQ3fGltYWdlL2pwZWd8YURnMUwyZzNNeTh4TkRZNE1URTBNakF6TkRRMk1pOHlNREJmTURJd01EQXdNRFl3TURBeU1XSmpOekF3TURJd01HSTJYMFJGTG1wd1p3fDkzMWM5MTBmNzk0YmY0ZjEzYzNhNmRiYzhkMDIyMDc1YjA2NjIzMjJjYjk2MDk3MzA3ZTJhZWExNGVkMGFjYTE", "gtin13" : "4050821027843", "category" : "Installation Terminal Blocks and Connectors", "url" : "https://www.wago.com/lv/installation-terminal-blocks-and-connectors/push-wire-splicing-connector/p/2273-202" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]