{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "PUSH WIRE® splicing connector; for solid conductors; max. 2.5 mm²; 5-conductor; transparent housing; yellow cover; Surrounding air temperature: max 60°C (T60); 2,50 mm²; transparent", "description" : "<h2>Push wire® splicing connector, 2273 Series, Push-in</h2><br/><br/>Push wire® splicing connector (item number 2273-205) simplifies electrical installations. The 2273 Series PUSH WIRE® connectors for junction boxes provide safe, quick, and easy installations in any building, no matter the position or location. This splicing connector has a rated voltage of 450 V and can handle currents up to 24 A, making it suitable for high-load applications. Conductors should only be connected to push wire® splicing connector if their strip length is 11 mm. This product features conductor terminals and utilizes PUSH WIRE®. Our PUSH WIRE® connection offers a quick and simple solution for connecting solid conductors. The dimensions are 22 x 5.8 x 16.7 mm (width x height x depth). Push wire® splicing connector is suitable for conductor cross sections ranging from 0.5 mm² to 2.5 mm². Tin is used for coating the contact surfaces.<br/>", "mpn" : "2273-205", "sku" : "2273-205", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000c000220ac000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQ2fGltYWdlL2pwZWd8YUROaUwyaGxNaTh4TkRZNE1Ua3pORFF6TURJek9DOHlNREJmTURJd01EQXdNR013TURBeU1qQmhZekF3TURJd01HSTJYMFJGTG1wd1p3fGM4MzU2YTJlODQ1NTQwNmM3MTQ5M2U3YjNlMzg0OTliNjc2YjI3ZTVkYzkyOTM4ZTllM2U2OTk5ZDEzOTQ2Y2M", "gtin13" : "4050821027874", "category" : "Installation Terminal Blocks and Connectors", "url" : "https://www.wago.com/lv/installation-terminal-blocks-and-connectors/push-wire-splicing-connector/p/2273-205" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]