{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "PUSH WIRE® splicing connector; for solid conductors; max. 0.5 mm Ø; 4-conductor; transparent housing; light gray cover; Surrounding air temperature: max 60°C; transparent", "description" : "<h2>Push wire® splicing connector, 243 Series, PUSH WIRE®</h2><br/><br/>Push wire® splicing connector (item number 243-144) provides fault-free electrical installations. WAGO's 243 Series MICRO PUSH WIRE® connectors for junction boxes are perfect for low-voltage building installations. Whether for bell or intercom system wiring, our MICRO junction box connectors are just right thanks to their compact design—perfect for these types of installations. This splicing connector has a rated voltage of 100 V and can handle currents up to 6 A. Conductors should only be connected to push wire® splicing connector if their strip length is between 5 mm and 6 mm. Featuring one conductor terminal along with PUSH WIRE®, this product is highly versatile. Our PUSH WIRE® connection is the simple and reliable method for connecting solid conductors. The item's dimensions are 10 x 6.8 x 10 mm (width x height x depth).<br/>", "mpn" : "243-144", "sku" : "243-144", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-02000005000089fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzcwfGltYWdlL2pwZWd8YUdWa0wyaGlOQzh4TkRZNE1URTFPVE16TlRrMk5pOHlNREJmTURJd01EQXdNRFV3TURBd09EbG1ZekF3TURFd01HSTJYMFJGTG1wd1p3fDA4MGJlYWM1OWMyYTIwMzc2MWE4NTczYTIwMzEwM2JmNjM3OWU0MjY3MWExOGVhZTMyOTEyMTkwNWUxNTc0MjI", "gtin13" : "4044918937788", "category" : "Installation Terminal Blocks and Connectors", "url" : "https://www.wago.com/lv/installation-terminal-blocks-and-connectors/push-wire-splicing-connector/p/243-144" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]