{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "PUSH WIRE® splicing connector; for solid conductors; max. 0.8 mm Ø; 8-conductor; dark gray housing; light gray cover; Surrounding air temperature: max 60°C; dark gray", "description" : "<h2>Push wire® splicing connector, 243 Series, PUSH WIRE®</h2><br/><br/>Our push wire® splicing connector (item number 243-208) is designed for seamless electrical installations. Our 243 Series MICRO PUSH WIRE® connectors for junction boxes are ideal for low-voltage installations in buildings. Whether you're wiring doorbell or intercom systems, our MICRO junction box connectors impress with their compact and space-saving design. Our splicing connector is rated for 100 V and is designed to handle a rated current of up to 6 A. Ensure that the strip lengths are between 5 mm and 6 mm when connecting conductors to push wire® splicing connector. Featuring one conductor terminal along with PUSH WIRE®, this connector is highly versatile. Our trusted PUSH WIRE® connection offers the fastest method for clamping conductors. It utilizes the conductor's stiffness to overcome the clamping spring's contact force. Dimensions: 18.4 x 6.8 x 10 mm (width x height x depth).<br/>", "mpn" : "243-208", "sku" : "243-208", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000070001847a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM2fGltYWdlL2pwZWd8YURBd0wyaGlNQzh4TkRZNE1UWTFPRFE1TURreE1DOHlNREJmTURJd01EQXdNRGN3TURBeE9EUTNZVEF3TURFd01HSTJYMFJGTG1wd1p3fDE5ZTdhNzQyYjE1MTRjMDBiZTNmZmJiZTMyMjJhMDYwMjc3NDdhMTVmMzBlMTBmY2FhNWQ2ZmU2NjQzMzU3MjU", "gtin13" : "4044918502634", "category" : "Installation Terminal Blocks and Connectors", "url" : "https://www.wago.com/lv/installation-terminal-blocks-and-connectors/push-wire-splicing-connector/p/243-208" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]