{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Splicing connector with levers; for all conductor types; max. 4 mm²; 2-conductor; gray housing; Surrounding air temperature: max 40°C; 2,50 mm²; gray", "description" : "<h2>Splicing connector with levers, 222 Series, lever</h2><br/><br/>Easy electrical installations are guaranteed with splicing connector with levers (item number 222-412). From wiring intercom systems to installing electrical ovens, connecting different conductor types is quick and simple with WAGO's compact 222 Series splicing connector, which allows you to quickly and safely connect different types of conductors. This splicing connector has a rated voltage of 400 V and can handle currents up to 32 A, making it suitable for high-load applications. Ensure that the strip lengths are between 9 mm and 10 mm when connecting conductors to splicing connector with levers. This product features conductor terminals and utilizes CAGE CLAMP®. Our proven universal connection known as CAGE CLAMP® leads the way when it comes to connection technology and electrical interconnections. The item's dimensions are 12.4 x 14.5 x 20.5 mm (width x height x depth). Splicing connector with levers is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm².<br/>", "mpn" : "222-412", "sku" : "222-412", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-11347030-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzI5OXxpbWFnZS9qcGVnfGFEVXlMMmhoWXk4eE16azBNak13T0RBM056VTVPQzh5TURCZk1URXpORGN3TXpCZlJFVXVhbkJufDc3OGNmMjlhYzQ5ODM4ZjMyNzYxM2RmNzkzMGQxYTI2ZmE1Mjk2NGNlYzVjYjViY2VmOWVkNzc3ZThiZjVmMzU", "gtin13" : "4050821346470", "category" : "Installation Terminal Blocks and Connectors", "url" : "https://www.wago.com/lv/installation-terminal-blocks-and-connectors/splicing-connector-with-levers/p/222-412" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]