{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Splicing connector with levers; for all conductor types; max. 4 mm²; 5-conductor; gray housing; Surrounding air temperature: max 40°C; 2,50 mm²; gray",
"description" : "<h2>Splicing connector with levers, 222 Series, lever</h2><br/><br/>Seamless electrical installations are guaranteed with splicing connector with levers (item number 222-415). From wiring intercom systems to installing electrical ovens, connecting different conductor types is quick and hassle-free with WAGO's compact 222 Series splicing connector, which allows you to quickly and safely connect different types of conductors. Rated current and voltage are key factors to consider when selecting a splicing connector, as they determine the product's suitability for different applications. This product has a rated voltage of 400 V and a rated current of 32 A, making it suitable for high-load applications. Conductors can only be connected to splicing connector with levers if their strip length is between 9 mm and 10 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection provides a safe and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. The dimensions are 26.6 x 14.5 x 20.5 mm (width x height x depth). Splicing connector with levers is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm².<br/>",
"mpn" : "222-415",
"sku" : "222-415",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-11347050-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM0fGltYWdlL2pwZWd8YURnd0wyaGpOeTh4TXprME1qTXdPRGcyTkRBek1DOHlNREJmTVRFek5EY3dOVEJmUkVVdWFuQm58YTQwM2IyNTE4MmE4YjY3OWJiM2U0MzhhODYyZWVkZGJiNTM2MzliMTJhYzliNmEwMDdhOGFmNTFkYTVjNjRkOQ",
"gtin13" : "4044918464956",
"category" : "Installation Terminal Blocks and Connectors",
"url" : "https://www.wago.com/lv/installation-terminal-blocks-and-connectors/splicing-connector-with-levers/p/222-415"
}