{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Power cable; M12L plug; angled; 5-pole; Length: 2 m", "description" : "<b>Short description:</b><br/>These power cables are an accessory for the WAGO I/O System Field. <br/>Use them as flexible, flame-retardant and halogen-free supply cables for industrial mechanical engineering applications – particularly those with high requirements, e.g., for use in cable chains (drag chains) and moving machine parts.<br/><br/><ul><li>Strong resistance to microbes and hydrolysis</li><li>Good to very good weather resistance (UV and ozone)</li><li>High resistance against welding sparks</li><li>Excellent chemical and oil resistance</li><li>Silicon- and PVC-free</li><li>Free from paint-wetting impairment substances</li><li>Flexible at low temperatures</li></ul>", "mpn" : "756-3504/050-020", "sku" : "756-3504/050-020", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-3995901-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDM2fGltYWdlL2pwZWd8YURVM0wyZ3dPQzh4TkRZNE1qazBOVFU0TlRFNE1pOHlNREJmTXprNU5Ua3dNVjlFUlM1cWNHY3w5ZDRiZDNhMGI0NmFkZTkzN2U1YjhkNjQ3ZWQ5NmJlNDY2NTc2MGM0ZDFhODU5OWMzNzI0OTQ4OWVhOWJmMDE1", "gtin13" : "4055143981866", "category" : "Interface Modules and System Wiring", "url" : "https://www.wago.com/lv/interface-modules-and-system-wiring/power-cable/p/756-3504_050-020" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]