{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-channel relay output; AC 250 V; 16 A; Potential-free; 1 make contact", "description" : "<p>This relay module switches a connected actuator or load. The 24 VDC supply is derived from the power jumper contacts to trigger the relays.</p><p>The switched status of the relay is shown by the manual switch (1/0). The operating mode can be set using a manual/automatic selector switch. The mode status is indicated by an LED and via status bits in the process image.</p><p>Manual: Coil triggering is interrupted. Operation is only possible via the red manual operating switch.</p><p>Auto: The relay is operated via the control system. Manual status changeover via manual operating switch is canceled by the control system in less than 500 ms.</p><p>The manual switch can also be used without 24 V supply to switch the output ON.</p><p>The relay meets both international standards of IEC and DIN EN 61810 part 1 /VDE 0435 part 201, as well as overload and short circuit requirements of IEC and DIN EN 61036 /61037.</p>", "mpn" : "750-523", "sku" : "750-523", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000b0002e7f2000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzYzfGltYWdlL2pwZWd8YUdSbEwyZzFPQzh4TkRZNE9UUTBOVGsyT1RrMU1DOHlNREJmTURJd01EQXdNR0l3TURBeVpUZG1NakF3TURJd01HSTJYMFJGTG1wd1p3fDZiMzAwYmVkMjdlOWM5NjVmNWRkNDgzYmU2NTg2MjU1NzJkOTFlOTJhOGIyNmE4ZGRmN2IzODMxMjc2ZDQ0NDA", "gtin13" : "4045454495428", "category" : "I/O Systems", "url" : "https://www.wago.com/lv/io-systems/1-channel-relay-output/p/750-523" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]