{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "16-channel digital input; 24 VDC; 3 ms; Ribbon cable",
"description" : "<p>This digital input module features 16 channels in a width of just 12 mm (0.47 inch).</p><p>It receives binary control signals from digital field devices (e.g., sensors, encoders, switches or proximity sensors).</p><p>The module connects to electronic modules via a 20-pole ribbon cable. </p><p>The 24 V power is fed to the electronic modules via two CAGE CLAMP<sup>®</sup> connectors.</p><p>Each input channel has a noise-rejection RC filter with 3.0 ms time constant.</p><p>A green LED indicates the signal state of each channel.</p><p>Field and system levels are electrically isolated.</p>",
"mpn" : "750-1400",
"sku" : "750-1400",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000d00000523000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTk2fGltYWdlL2pwZWd8YURSa0wyaGtPUzh4TkRZNE9UVXdORGsxTWpNMU1DOHlNREJmTURJd01EQXdNR1F3TURBd01EVXlNekF3TURFd01HSTJYMFJGTG1wd1p3fDUyZGNlZDYzYzk2NTRiMTIxMTAyYjVjODRlNDI4N2ZiYjA5NjAyYzhlOTdhMmJmMmMzZjgzMzBkOTA5Y2M5MWI",
"gtin13" : "4045454880590",
"category" : "I/O Systems",
"url" : "https://www.wago.com/lv/io-systems/16-channel-digital-input/p/750-1400"
}