{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "16-channel digital input; 24 VDC; 3 ms",
"description" : "<p>This digital input module features 16 channels in a width of just 12 mm (0.47 inch).</p><p>It receives binary control signals from digital field devices (e.g., sensors, encoders, switches or proximity sensors).</p><p>The module features Push-in CAGE CLAMP<sup>®</sup> connections enabling solid conductors to be connected by simply pushing them in. </p><p>Each input channel has a noise-rejection RC filter with 3.0 ms time constant.</p><p>A green LED indicates the signal state of each channel.</p><p>Field and system levels are electrically isolated.</p><p>An operating tool with a 2.5 mm blade (210-719) is required to open the Push-in CAGE CLAMP<sup>®</sup> connections.</p>",
"mpn" : "750-1405",
"sku" : "750-1405",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000d0000fced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDMwfGltYWdlL2pwZWd8YURJNEwyZzJPQzh4TkRZNU1ETTRNak0wT0RNeE9DOHlNREJmTURJd01EQXdNR1F3TURBd1ptTmxaREF3TURFd01HSTJYMFJGTG1wd1p3fDdhNjE1NWZjNzRiYjI2NGQ2YjRhNzU1OTk0NjM1MDMyN2ZiMmQ0ZjkxNDkwZWU2ZTdjZjk4ZDY5MjQyOTczMmU",
"gtin13" : "4045454905590",
"category" : "I/O Systems",
"url" : "https://www.wago.com/lv/io-systems/16-channel-digital-input/p/750-1405"
}