{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "16-channel digital output; 24 VDC; 0.5 A; Ribbon cable", "description" : "<p>This digital output module features 16 channels in a width of just 12 mm (0.47 inch).</p><p>It transmits binary control signals from the automation device to the connected actuators (e.g., magnetic valves, contactors, transmitters, relays or other electrical loads).</p><p>The module connects to electronic modules via a 20-pole ribbon cable. </p><p>The 24 V power is fed to the electronic modules via two CAGE CLAMP<sup>®</sup> connectors.</p><p>A green LED indicates the signal state of each channel.</p><p>Field and system levels are electrically isolated.</p>", "mpn" : "750-1500", "sku" : "750-1500", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000d0002ba7e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjE4fGltYWdlL2pwZWd8YUdVM0wyZzFOeTh4TkRZNU1UTXdPRFkyTmpreE1DOHlNREJmTURJd01EQXdNR1F3TURBeVltRTNaVEF3TURFd01HSTJYMFJGTG1wd1p3fGUyZDhlMTY5OWVkZWZhODlkZmIzNGFiYTQzNDQ2Yjg1MWNhZjUwZmQwOTkxZGRlZDRhNDllNTc5MGIwNjk2ZjQ", "gtin13" : "4045454898267", "category" : "I/O Systems", "url" : "https://www.wago.com/lv/io-systems/16-channel-digital-output/p/750-1500" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]