{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "16-channel digital output; 24 VDC; 0.5 A; Low-side switching",
"description" : "<p>This digital output module features 16 channels in a width of just 12 mm (0.47 inch).</p><p>It transmits binary control signals from the automation device to the connected actuators (e.g., magnetic valves, contactors, transmitters, relays or other electrical loads).</p><p>The module features Push-in CAGE CLAMP<sup>®</sup> connections enabling solid conductors to be connected by simply pushing them in. </p><p>A green LED indicates the signal state of each channel.</p><p>Field and system levels are electrically isolated.</p><p>An operating tool with a 2.5 mm blade (210-719) is required to open the Push-in CAGE CLAMP<sup>®</sup> connections.</p>",
"mpn" : "750-1505",
"sku" : "750-1505",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000d0000fbd3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzczfGltYWdlL2pwZWd8YUdaaUwyaGxaaTh4TkRZNE9EUTNNamt5TkRFNU1DOHlNREJmTURJd01EQXdNR1F3TURBd1ptSmtNekF3TURFd01HSTJYMFJGTG1wd1p3fDViZmIwMmY5YzVjZTQ0MDRiYmY3ZTg2MTRkMTdkMjY2ZGJjNzcyNGZjYWRjZDc3NDVkNzFiZTk5YjhlMTQwYjc",
"gtin13" : "4045454905552",
"category" : "I/O Systems",
"url" : "https://www.wago.com/lv/io-systems/16-channel-digital-output/p/750-1505"
}