{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "2/4-channel analog input; Resistance measurement; Adjustable",
"description" : "<p>This analog input module directly connects to Pt or Ni resistance sensors and potentiometers.</p><p>It can be operated as a 2-channel (2- and 3-wire) or 4-channel (2-wire) module.</p><p>The module automatically linearizes the entire temperature range. A sensor error (short circuit, line break or measurement range overflow) is indicated by a red LED.</p><p>The module can be configured via WAGO‐I/O‐CHECK or GSD files.</p><p>It features multiple setting options and high accuracy.</p>",
"mpn" : "750-464",
"sku" : "750-464",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000e00025787000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjY4fGltYWdlL2pwZWd8YURSbUwyZzRZUzh4TkRZNU1ETTROemcxTXpNME1pOHlNREJmTURJd01EQXdNR1V3TURBeU5UYzROekF3TURFd01HSTJYMFJGTG1wd1p3fGUxMzViM2VjMWY1YzQ0MDQ1MDUwMjM4NTc3ZjFhNGNlNjIxYTI1Yzk1NWY5M2Q0YzFiNGY2OTFiNzE1ZDg0YWM",
"gtin13" : "4045454976927",
"category" : "I/O Systems",
"url" : "https://www.wago.com/lv/io-systems/2-4-channel-analog-input/p/750-464"
}