{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2/4-channel analog input; Resistance measurement; Adjustable; Extreme", "description" : "<p>This analog input module directly connects to Pt or Ni resistance sensors and potentiometers.</p><p>It can be operated as a 2-channel (2- and 3-wire) or 4-channel (2-wire) module.</p><p>The module automatically linearizes the entire temperature range. A sensor error (short circuit, line break or measurement range overflow) is indicated by a red LED.</p><p>The module can be configured via WAGO‐I/O‐CHECK or GSD files.</p><p>It features multiple setting options and high accuracy.</p><p> </p><p><b>The device is ideal for operation in extreme environments thanks to:</b></p><ul><li>An extended temperature range</li><li>Greater immunity to impulse voltages and electromagnetic interference</li><li>Higher vibration and shock resistance</li></ul>", "mpn" : "750-464/040-000", "sku" : "750-464/040-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200001800001a70000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDEzfGltYWdlL2pwZWd8YURBeUwyaGpZaTh4TkRZNU1ETTRNekV6TkRjMU1DOHlNREJmTURJd01EQXdNVGd3TURBd01XRTNNREF3TURFd01HSTJYMFJGTG1wd1p3fGU3OTk1NzcyZWM2OTMyNjM4YzhiY2RlZTFhYTdhYTRiYzg2MDA3Y2ZkZDIzZmMwODNlNGY1MTIxMzVlYzZmYTc", "gtin13" : "4050821460329", "category" : "I/O Systems", "url" : "https://www.wago.com/lv/io-systems/2-4-channel-analog-input/p/750-464_040-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]