{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-channel analog input; Resistor bridges (strain gauge)", "description" : "This analog input module directly connects to two resistor bridges.<br/>The bridge voltage U<sub>D</sub> and supply voltage U<sub>ref</sub> of the respective bridge are digitized with a resolution of 16 bits.<br/><br/>The two input channels for the respective resistor bridge are available as two 16-bit values for additional processing.<br/>The bridge detuning can be determined from the quotients of the two measurement values U<sub>d</sub> and U<sub>ref</sub>.<br/>Functional galvanic isolation is provided between both channels.<br/>The internal supply voltage is derived from the system supply.<br/>The supply of a separate 24 V field voltage is not necessary. The voltage supplied via the power jumper contacts is looped through to downstream I/O modules.<br/>The shield connects to the DIN-rail.<br/>The module is parameterized via GSD file, <b><i>e!</i></b><i>COCKPIT</i> or WAGO-I/O-<i>CHECK</i>.", "mpn" : "750-1491", "sku" : "750-1491", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-3020317-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzYwfGltYWdlL2pwZWd8YURSbEwyZzVaUzh4TkRZNE16RTBNakU1TXpFNE1pOHlNREJmTXpBeU1ETXhOMTlFUlM1cWNHY3wyMDExOTczMjQwNGU5NTI0Yzk1YjMyMWNhMGU2YjIzNDVlYjVlZDE3MWY3NGU0MmVhZWZiM2JjYjFjY2E3NzU3", "gtin13" : "4066966116120", "category" : "I/O Systems", "url" : "https://www.wago.com/lv/io-systems/2-channel-analog-input/p/750-1491" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]