{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-channel analog input; 4 … 20 mA; Single-ended; 60 Hz", "description" : "<p>This analog input module processes standard 4–20 mA signals.</p><p>The input signal is electrically isolated and is transmitted with a resolution of 12 bits.</p><p>The 24 V field supply is derived from the module's power jumper contacts.</p><p>The shield directly connects to the DIN-rail.</p><p>This module supplies the short circuit-proof voltage for 2-wire signal conditioners.</p><p>A short circuit to power is indicated as an error/fieldbus failure and a message is sent to the supervisory control.</p>", "mpn" : "750-473/005-000", "sku" : "750-473/005-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000e00027d53000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjUyfGltYWdlL2pwZWd8YURFeUwyaGhNQzh4TkRZNE56TXlOakkzTXpVMk5pOHlNREJmTURJd01EQXdNR1V3TURBeU4yUTFNekF3TURFd01HSTJYMFJGTG1wd1p3fDlmZDAzYjU1NWExMGQ1Y2I4OThmMjViNDRjM2U0ZWZjNzk0ZjY3MzBlZDI3ZjQzZWU0Yjc3YzgwMzQ5MmViMmQ", "gtin13" : "4050821867289", "category" : "I/O Systems", "url" : "https://www.wago.com/lv/io-systems/2-channel-analog-input/p/750-473_005-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]