{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "2-channel analog input; IO Link Converter; 0-10 V; 2xM12 connection",
"description" : "Application area:<br/>Decentralized pre-processing and conversion of analog signals <br/><br/>The device is used for signal acquisition of a connected sensor or<br/>another device with an analog output (0 … 10 V). <br/>The device has two analog voltage inputs.<br/><br/>Use as an IO-Link device:<br/>The device has an IO-Link communication interface that requires an IO-Link-capable module (IO-Link master) for interoperation.<br/>The IO-Link interface allows direct access to the process and diagnostic data and enables setting of the device parameters during operation.",
"mpn" : "765-2702/200-000",
"sku" : "765-2702/200-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-8687585-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDAzfGltYWdlL2pwZWd8YURreEwyZ3hNaTh4TXpjNU9UTXlNREk0T1RNeE1DOHlNREJmT0RZNE56VTROVjlFUlM1cWNHY3w1MzMxZTRmZmE4MjJmZDg1MGNjYTE2ODk5NDA1MzJhY2U5ZWYyNTc0MTM1ODQzZTBkMjY1Nzg5MmUzMzk5MTNk",
"gtin13" : "4066966322224",
"category" : "I/O Systems",
"url" : "https://www.wago.com/lv/io-systems/2-channel-analog-input/p/765-2702_200-000"
}