{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-channel digital input; 24 VDC; 3 ms; Diagnostics", "description" : "<p>This digital input module receives control signals from the field side and supplies a short-circuit proof voltage to the sensors. The module transfers the control signals and other information via a fieldbus coupler to the higher-level controller.</p><p>Each input module has a noise-rejection filter.</p><p>Each sensor can be supplied separately. A short circuit to ground is indicated as an error/fieldbus failure and a message is sent to the supervisory control.</p><p>The error is canceled automatically after it has been rectified.</p><p>Field and system levels are electrically isolated.</p>", "mpn" : "750-421", "sku" : "750-421", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000f0001b9fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjgzfGltYWdlL2pwZWd8YUdRNUwyaGpZUzh4TkRZNE56QTNPVE13TVRFMU1DOHlNREJmTURJd01EQXdNR1l3TURBeFlqbG1ZakF3TURFd01HSTJYMFJGTG1wd1p3fGRkZjM5MjgwYzc0MmM3NTllMzNlODQ1MDBlODk0M2Q1MDEzZDg1NzY4NTMzNDcwM2E0NDgyZTI2YTUwZWZhNjE", "gtin13" : "4045454495008", "category" : "I/O Systems", "url" : "https://www.wago.com/lv/io-systems/2-channel-digital-input/p/750-421" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]