{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "2-channel digital input; NAMUR",
"description" : "<p>This digital input module receives control signals from NAMUR proximity sensors (per DIN EN 60947-5-6) from the field side.</p><p>Each channel of the sensors is supplied with a short-circuit-protected voltage of 8.2 V. A short circuit or a line break is indicated in the process image (1 bit) and via the red LED.</p><p>The green LED indicates the input status:</p><ul><li>Signal current (0): LED off</li><li>Signal current (1): LED on</li></ul><p>Field and system levels are electrically isolated.</p>",
"mpn" : "750-425",
"sku" : "750-425",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000f0001b854000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjg1fGltYWdlL2pwZWd8YUdVekwyZzVZaTh4TkRZNE5qZzNPVFkzT0RRNU5DOHlNREJmTURJd01EQXdNR1l3TURBeFlqZzFOREF3TURFd01HSTJYMFJGTG1wd1p3fGZjNTAxNzA4ZmVhM2IwNzg1ODQyNjU3ZjNmOTEyMjk2MGQ2YTJhYmE4ZDlhODE0NzNhYmIxY2FjMzE2NDZhNGM",
"gtin13" : "4050821452805",
"category" : "I/O Systems",
"url" : "https://www.wago.com/lv/io-systems/2-channel-digital-input/p/750-425"
}