{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "2-channel digital input; 24 VDC; 3 ms; Acknowledgement; Diagnostics",
"description" : "<p>This digital input module receives control signals from the field side and supplies a short-circuit proof voltage to the sensors. The module transfers the control signals and other information via a fieldbus coupler to the higher-level controller.</p><p>Each input module has a noise-rejection filter.</p><p>Each sensor can be supplied separately. A short circuit to ground is indicated as an error/fieldbus failure and a message is sent to the supervisory control.</p><p>The error is canceled via the controller after it has been rectified (active acknowledgment by a user).</p><p>Field and system levels are electrically isolated.</p>",
"mpn" : "753-418",
"sku" : "753-418",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000120000fdbd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDk2fGltYWdlL2pwZWd8YUdKakwyaGlOQzh4TkRZNE9USTFNemMxTWpnMk1pOHlNREJmTURJd01EQXdNVEl3TURBd1ptUmlaREF3TURFd01HSTJYMFJGTG1wd1p3fDI4ZWM4ZjdmNDA4NzIwNDM4Nzg4YjAxNGQxMWRiM2ExNzczMGQwNGNiODkwMzcyNjg1OTE4OGY2MTQ2MzBjYmE",
"gtin13" : "4044918817073",
"category" : "I/O Systems",
"url" : "https://www.wago.com/lv/io-systems/2-channel-digital-input/p/753-418"
}