{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-channel digital input; NAMUR", "description" : "<p>This digital input module receives control signals from NAMUR proximity sensors (per DIN EN 60947-5-6) from the field side.</p><p>Each channel of the sensors is supplied with a short-circuit-protected voltage of 8.2 V. A short circuit or a line break is indicated in the process image (1 bit) and via the red LED.</p><p>The green LED indicates the input status:</p><ul><li>Signal current (0): LED off</li><li>Signal current (1): LED on</li></ul><p>Field and system levels are electrically isolated.</p>", "mpn" : "753-425", "sku" : "753-425", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200001200010fde000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDkyfGltYWdlL2pwZWd8YURGaUwyZzNaUzh4TkRZNU1UY3lNek0wTlRrMU1DOHlNREJmTURJd01EQXdNVEl3TURBeE1HWmtaVEF3TURFd01HSTJYMFJGTG1wd1p3fGM3YTUyZTJhMDhjMDc3M2YxOWY5MzBmNDliMGY2Y2E0YWIwNmRkYTZiYzE3NTM0ZGU2Y2ExZWFkYTg2NmQ5MDg", "gtin13" : "4045454834715", "category" : "I/O Systems", "url" : "https://www.wago.com/lv/io-systems/2-channel-digital-input/p/753-425" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]