{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "2-channel digital output; 24 VDC; 2.0 A; Diagnostics",
"description" : "<p>This digital output module transmits control signals from the automation device to the connected actuators.</p><p>All outputs are short-circuit-protected.</p><p>The module detects the following errors: overload, short circuit and wire break. </p><p>The status is transmitted to the fieldbus coupler and indicated by LEDs.</p><p>Field and system levels are electrically isolated.</p>",
"mpn" : "750-508",
"sku" : "750-508",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000d000328af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzE2fGltYWdlL2pwZWd8YURnMEwyaG1PUzh4TkRZNU1EQTVOVFk1TXpnMU5DOHlNREJmTURJd01EQXdNR1F3TURBek1qaGhaakF3TURFd01HSTJYMFJGTG1wd1p3fGZjZWQxNzgwNmJiMzVjYTU2NTViZDNmMTI2NGFiNTc2NDNkNzA5NWQwMjhhZTg1OTkyYzVlY2RmZmRmODdjOTY",
"gtin13" : "4045454801229",
"category" : "I/O Systems",
"url" : "https://www.wago.com/lv/io-systems/2-channel-digital-output/p/750-508"
}