{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "2-channel digital output; 230 VAC; 0.3 A; Solid-state",
"description" : "<p>This digital output module transmits control signals from the automation device to the connected actuators.</p><p>The semiconductor output is electrically isolated from the control side. </p><p>Power supply for the outputs is provided via the power jumper contacts.</p><p>The signal state of the outputs is shown by an LED.</p><b>Notice: </b><p>An additional supply module must be added for 230 VAC/DC supply!</p>",
"mpn" : "753-509",
"sku" : "753-509",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001200011ff1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzY0fGltYWdlL2pwZWd8YUdSaUwyZzJNQzh4TkRZNE56Z3hORGszTlRVeE9DOHlNREJmTURJd01EQXdNVEl3TURBeE1XWm1NVEF3TURFd01HSTJYMFJGTG1wd1p3fGE1ZjIwM2JjYmQxYWZhYjlhZjBjMWM0NjhhMjVlMjgxZWQ5YjU3ZjFmNmE0NDQ5NjdiMTgzMDE5YTM4ZTg3MzI",
"gtin13" : "4045454394554",
"category" : "I/O Systems",
"url" : "https://www.wago.com/lv/io-systems/2-channel-digital-output/p/753-509"
}