{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-channel relay output; AC 250 V; 2.0 A; 2 make contact", "description" : "<p>This digital output module transmits control signals from the automation device to the connected actuators.</p><p>The internal system voltage triggers the relay.</p><p>Note that the power jumper contacts supply both “N” (common point) and switched output voltages (this may be DC or AC).</p><p>The state of the relay is indicated by a LED.</p><b>Notice: </b><p>An additional supply module must be added for 250 VAC/30 VDC supply!</p>", "mpn" : "750-512", "sku" : "750-512", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000d00038a9c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE3fGltYWdlL2pwZWd8YUdVMkwyaGtNUzh4TkRZNU1UazBOREUyT1RVd01pOHlNREJmTURJd01EQXdNR1F3TURBek9HRTVZekF3TURFd01HSTJYMFJGTG1wd1p3fDAwMWYyYzEzYjk0MWFjNDBlZmEyNzFhZmRjM2YzZDIyMzY5ZDczODYxMGE0NjFmMzA0YzJhOTk0ZGI4YmQ1ZDg", "gtin13" : "4045454428938", "category" : "I/O Systems", "url" : "https://www.wago.com/lv/io-systems/2-channel-relay-output/p/750-512" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]