{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "2-channel relay output; AC 250 V; 2.0 A; 2 make contact",
"description" : "<p>This digital output module transmits control signals from the automation device to the connected actuators.</p><p>The internal system voltage triggers the relay.</p><p>Note that the power jumper contacts supply both “N” (common point) and switched output voltages (this may be DC or AC).</p><p>The state of the relay is indicated by a LED.</p><b>Notice: </b><p>An additional supply module must be added for 250 VAC/30 VDC supply!</p>",
"mpn" : "753-512",
"sku" : "753-512",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001200012278000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTI0fGltYWdlL2pwZWd8YURZNEwyZ3pPUzh4TkRZNE56VTVPRFEwTkRVM05DOHlNREJmTURJd01EQXdNVEl3TURBeE1qSTNPREF3TURFd01HSTJYMFJGTG1wd1p3fGY1M2IxNGJhMWU0YTQ2MTU3MzlhMTQxNTI2NmU5MTgzN2QzMWYxMzVjNjMwN2FjNzU2MDg3NDlmNTU2YjgzOTQ",
"gtin13" : "4045454429249",
"category" : "I/O Systems",
"url" : "https://www.wago.com/lv/io-systems/2-channel-relay-output/p/753-512"
}