{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "2-channel vibration velocity/bearing condition monitoring VIB I/O",
"description" : "<p>The VIB I/O Module is used for online monitoring of the machine vibration condition. It records the two most important parameters required for condition analysis: vibration severity and roller bearing condition.</p><p>Vibration velocity is a measurement for machine vibration energy and therefore, a suitable indicator for the vibration forces acting on the machine. The ISO 10816-3 standard is used to assess the results in which the effective values of the (measured) vibration are divided into three quality categories.</p><p>Roller bearing condition is evaluated on the basis of high-frequency shock impulse signals. Shock impulses are momentary impulses arising from mechanical damage to roller bearings or the bearing surfaces.</p><p>Evaluation uses a scale where the measured shock impulses are divided into three bearing condition categories: good, limited and poor. By recording the measurement results and evaluation in a trend curve, bearing damage can be detected at an early stage.</p><p>A special Tandem-Piezo<sup>®</sup> acceleration sensor serves as encoder to facilitate simultaneous measurement of machine vibrations and high-frequency shock impulse signals.</p>",
"mpn" : "750-645",
"sku" : "750-645",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001100027789000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTU5fGltYWdlL2pwZWd8YUdGa0wyaGhPQzh4TkRZNE5qUTFOVE0yTlRZMk1pOHlNREJmTURJd01EQXdNVEV3TURBeU56YzRPVEF3TURFd01HSTJYMFJGTG1wd1p3fDA1ODhmMTU0NDRjYjY4OGIzNjgxODlmODQ1MjQyYzhmY2EzN2RmMDdkNTliNTc0YTkwOWM4YWNlN2UxNjI0MGU",
"gtin13" : "4045454727451",
"category" : "I/O Systems",
"url" : "https://www.wago.com/lv/io-systems/2-channel-vibration-velocity-bearing-condition-monitoring-vib-i-o/p/750-645"
}