{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "2 up counter; 16 bits",
"description" : "<p>This module features two 16-bit up counters.</p><p>It records 24 V binary pulses via both CLOCK 1 and CLOCK 2 inputs and transmits the counter status to the fieldbus system.</p><p>Digital outputs DO 1 and DO 2 can be set using the control byte.</p><p>The control byte sets or resets the counter.</p>",
"mpn" : "750-404/000-005",
"sku" : "750-404/000-005",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000f000140e8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjczfGltYWdlL2pwZWd8YURnd0wyZzBaUzh4TkRZNU1Ua3dPVFUyTmpRNU5DOHlNREJmTURJd01EQXdNR1l3TURBeE5EQmxPREF3TURFd01HSTJYMFJGTG1wd1p3fGI5OWU0MGI1YjRmYTU5MmFiMTA5MjRmZTMwZjY2ZDg0M2QxNGNlN2EwMzZhNDc0MDkwYTIwMTZjYmNlZTU0YjQ",
"gtin13" : "4045454429799",
"category" : "I/O Systems",
"url" : "https://www.wago.com/lv/io-systems/2-up-counter/p/750-404_000-005"
}