{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2 up/down counter; 16 bits; 500 Hz", "description" : "<p>This module has two counters that count 24 VDC binary pulses independently of one another. The data is then transmitted to the control via the fieldbus.</p><p>The counters can be set or reset with the control bytes. A counter lock-out is also possible.</p><p>The control bytes also determine the counting direction.</p>", "mpn" : "750-638", "sku" : "750-638", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200001100027555000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc1fGltYWdlL2pwZWd8YUdNMkwyZ3hOQzh4TkRZNE5qSXpNelUxT1RBM01DOHlNREJmTURJd01EQXdNVEV3TURBeU56VTFOVEF3TURFd01HSTJYMFJGTG1wd1p3fGMzMGQxNGNhZWIzODU4MTgzMjA1NDU4MTcwODk3ZjJmZDgzNmQxZDQwOGRkNGI0NjBmYjRlOGQ5NWM3NTAwM2Q", "gtin13" : "4045454569105", "category" : "I/O Systems", "url" : "https://www.wago.com/lv/io-systems/2-up-down-counter/p/750-638" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]