{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "4-channel analog input; 0 … 20 mA; Single-ended; Extreme", "description" : "<p>This analog input module processes standard 0–20 mA signals.</p><p>The input signal is electrically isolated and is transmitted with a resolution of 12 bits.</p><p>The internal system supply powers the module.</p><p>The input channels of the module have a common ground potential.</p><p></p><p><b>The device is ideal for operation in extreme environments thanks to:</b></p><ul><li>An extended temperature range</li><li>Greater immunity to impulse voltages and electromagnetic interference</li><li>Higher vibration and shock resistance</li></ul>", "mpn" : "750-453/040-000", "sku" : "750-453/040-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-02000018000018c9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzI2fGltYWdlL2pwZWd8YUdKaUwyZzRZeTh4TkRZNU1EazNPVFF4TkRBME5pOHlNREJmTURJd01EQXdNVGd3TURBd01UaGpPVEF3TURFd01HSTJYMFJGTG1wd1p3fGUwYzJmMjkzY2U1MzgwMjJkNWU3MzViNWJiYjg4MzM5MzMwMGNhZDI3OGNjMjViMGQwNDc5MmE0NDFlYTY3YTI", "gtin13" : "4050821460282", "category" : "I/O Systems", "url" : "https://www.wago.com/lv/io-systems/4-channel-analog-input/p/750-453_040-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]