{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "4-channel analog input; 4 … 20 mA; Single-ended; 4 x 24 V",
"description" : "<p>This analog input module processes standard 4–20 mA signals.</p><p>The input signal is electrically isolated and is transmitted with a resolution of 12 bits.</p><p>The internal system supply powers the module.</p><p>The input channels of the module have a common ground potential.</p><p>The module provides a 24 V power supply for a direct connection to 2-wire sensors.</p>",
"mpn" : "750-455/020-000",
"sku" : "750-455/020-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001f0002347b000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjU2fGltYWdlL2pwZWd8YURjd0wyaGhOQzh4TkRZNE5qRXlNREExTURjeE9DOHlNREJmTURJd01EQXdNV1l3TURBeU16UTNZakF3TURJd01HSTJYMFJGTG1wd1p3fDVlMjMwODA3ZGQxMzQ1MWM1MjhiNTE5MTUyNWY4ZTVkNDZlMzg3NTBkNzBlOWY2YTM1NGU0OWViNzU4N2I0ZTY",
"gtin13" : "4055143234665",
"category" : "I/O Systems",
"url" : "https://www.wago.com/lv/io-systems/4-channel-analog-input/p/750-455_020-000"
}