{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "4-channel analog input; 0 ... 10 VDC; Single-ended; Extreme", "description" : "<p>This analog input module processes standard 0–10 V signals.</p><p>The input signal is electrically isolated and is transmitted with a resolution of 12 bits.</p><p>The internal system supply powers the module.</p><p>The input channels of the module have a common ground potential.</p><p>The shield directly connects to the DIN-rail.</p><p></p><p><b>The device is ideal for operation in extreme environments thanks to:</b></p><ul><li>An extended temperature range</li><li>Greater immunity to impulse voltages and electromagnetic interference</li><li>Higher vibration and shock resistance</li></ul>", "mpn" : "750-468/040-000", "sku" : "750-468/040-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200001800001afd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIxfGltYWdlL2pwZWd8YURreEwyZzFaUzh4TkRZNE56QTRNRGczTkRBeE5DOHlNREJmTURJd01EQXdNVGd3TURBd01XRm1aREF3TURFd01HSTJYMFJGTG1wd1p3fDI3NjA4NDRiZTlhYjQ3YjQ3ZGQ3MWEyNDFiMTk4YTI5MzU2ZjI0ZmExN2E2ZWMxNThlMzE1M2QyNTQ4NjJjZDI", "gtin13" : "4050821460268", "category" : "I/O Systems", "url" : "https://www.wago.com/lv/io-systems/4-channel-analog-input/p/750-468_040-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]