{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "4-channel analog input; Voltage/Current; Differential input; 16 bits; Diagnostics; Extreme", "description" : "<p>This analog input module processes both voltage and current differential signals.</p><ul><li>0 … 20 mA, 4 … 20 mA, 3.6 … 21 mA NE43, ±20 mA, 0 … 10 V, ±10 V, ±200 mV</li><li>Channel-wise parameterizable measurement ranges</li><li>Electrically isolated channels</li><li>16-bit resolution</li></ul><br/><p>A wire break, overload or out-of-measurement range are indicated channel by channel via red LED depending on the set measurement range.</p><p>The module can be configured via GSD file, <b><i>e!</i></b><i>COCKPIT</i> and WAGO-I/O-<i>CHECK</i>.</p><p></p><b>The device is ideal for operation in extreme environments thanks to:</b><br/><ul><li>An extended temperature range</li><li>Greater immunity to impulse voltages and electromagnetic interference</li><li>Higher vibration and shock resistance</li></ul>", "mpn" : "750-471/040-000", "sku" : "750-471/040-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-3998094-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDY0fGltYWdlL2pwZWd8YUdaaEwyaGtaQzh4TkRZNE16RXdPVGswT1RRM01DOHlNREJmTXprNU9EQTVORjlFUlM1cWNHY3w4YzYyOTRjZDlhOTBhZDU2M2I3NmFlNTc5YWUwYmI3MGM5Y2ExZDBlMGYzNDFlZjJhYjA3MGZiMTRlZTVlZWVk", "gtin13" : "4066966207804", "category" : "I/O Systems", "url" : "https://www.wago.com/lv/io-systems/4-channel-analog-input/p/750-471_040-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]