{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "4-channel digital input; 24 VDC; 3 ms; Low-side switching; 3-conductor connection",
"description" : "<p>This digital input module is a 3-wire device featuring four channels in a width of just 12 mm (0.47 inch).</p><p>It receives binary control signals from digital field devices (e.g., sensors, encoders, switches or proximity sensors).</p><p>The module features Push-in CAGE CLAMP<sup>®</sup> connections enabling solid conductors to be connected by simply pushing them in. </p><p>Each input channel has a noise-rejection RC filter with 3.0 ms time constant.</p><p>A green LED indicates the signal state of each channel.</p><p>Field and system levels are electrically isolated.</p><p>An operating tool with a 2.5 mm blade (210-719) is required to open the Push-in CAGE CLAMP<sup>®</sup> connections.</p>",
"mpn" : "750-1422",
"sku" : "750-1422",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000e0003012f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODMwfGltYWdlL2pwZWd8YURVNUwyaGxOaTh4TkRZNE5qWXlNVFF6TXpnNE5pOHlNREJmTURJd01EQXdNR1V3TURBek1ERXlaakF3TURFd01HSTJYMFJGTG1wd1p3fDMwOTcwZDliMDUxZjdiNWExNDM1NjAyYjRjMWU2OWZmZTRiNzkwMGQ2NzUyMTA0MWUwOTkwOGJkMGRiYTNhMGY",
"gtin13" : "4050821085591",
"category" : "I/O Systems",
"url" : "https://www.wago.com/lv/io-systems/4-channel-digital-input/p/750-1422"
}