{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "4-channel digital input; 24 VDC; 0.2 ms; Low-side switching; 3-conductor connection",
"description" : "<p>This digital input module is a 3-wire device featuring four channels in a width of just 12 mm (0.47 inch).</p><p>It receives binary control signals from digital field devices (e.g., sensors, encoders, switches or proximity sensors).</p><p>The module features Push-in CAGE CLAMP<sup>®</sup> connections enabling solid conductors to be connected by simply pushing them in. </p><p>Each input channel has a noise-rejection RC filter with 0.2 ms time constant.</p><p>A green LED indicates the signal state of each channel.</p><p>Field and system levels are electrically isolated.</p><p>An operating tool with a 2.5 mm blade (210-719) is required to open the Push-in CAGE CLAMP<sup>®</sup> connections.</p>",
"mpn" : "750-1423",
"sku" : "750-1423",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000110000e157000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODI3fGltYWdlL2pwZWd8YUdFM0wyaGpZeTh4TkRZNE9EVTVNREl6TXpZek1DOHlNREJmTURJd01EQXdNVEV3TURBd1pURTFOekF3TURFd01HSTJYMFJGTG1wd1p3fGQ0NDllMzExNjM4MGMwYTFjMzc1OTlhZDM1Y2E0ODY2NzEwMDNhOWUwZjM5M2VmNjQ3OTMwZTM3ZGY2Zjc4OWQ",
"gtin13" : "4050821131403",
"category" : "I/O Systems",
"url" : "https://www.wago.com/lv/io-systems/4-channel-digital-input/p/750-1423"
}