{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "4-channel digital output; 24 VDC; 0.5 A; 2-conductor connection", "description" : "<p>This digital output module transmits control signals from the automation device to the connected actuators.</p><p>The module has four output channels and four 0 V outputs, providing a direct connection to four 2-wire actuators.</p><p>All outputs are short-circuit-protected.</p><p>Field and system levels are electrically isolated.</p>", "mpn" : "750-531", "sku" : "750-531", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000e000018fe000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzE5fGltYWdlL2pwZWd8YURNeUwyZ3dOUzh4TkRZNE56RTVPVEk1TnpVMk5pOHlNREJmTURJd01EQXdNR1V3TURBd01UaG1aVEF3TURJd01HSTJYMFJGTG1wd1p3fGQ5MDg2MTMzYmYwNmJhMzM0MDk2MDA3ODIzODYxNWVjYzRkZDJjNTMzZDQ2YTA5MDY1MmQ0NDVlYjQ1OTM0YTA", "gtin13" : "4045454513733", "category" : "I/O Systems", "url" : "https://www.wago.com/lv/io-systems/4-channel-digital-output/p/750-531" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]