{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "4-channel digital output; 24 VDC; 0.5 A; Diagnostics",
"description" : "<p>This digital output module transmits control signals from the automation device to the connected actuators.</p><p>All outputs are short-circuit-protected.</p><p>The module detects the following errors: overload, short circuit and wire break. </p><p>The status is transmitted to the fieldbus coupler and indicated by LEDs.</p><p>Field and system levels are electrically isolated.</p>",
"mpn" : "750-532",
"sku" : "750-532",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000d00000112000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjAyfGltYWdlL2pwZWd8YUdZd0wyZzJNeTh4TkRZNE56azFPRFF3TVRBMU5DOHlNREJmTURJd01EQXdNR1F3TURBd01ERXhNakF3TURNd01HSTJYMFJGTG1wd1p3fGU2ZWY5NmQ5YjZiMmMxYmMwNjYyN2UzYjRhNDI5OTI5OGM1YTQ4YmM4NzdkOWQyOTMxZjAzMTg5Nzk5ODA3MjE",
"gtin13" : "4050821419068",
"category" : "I/O Systems",
"url" : "https://www.wago.com/lv/io-systems/4-channel-digital-output/p/750-532"
}