{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "4-channel digital output; 230 VAC; 0.25 A; Solid-state",
"description" : "<p>This digital output module transmits control signals from the automation device to the connected actuators.</p><p>The module has four output channels and eight actuators may be connected to it.</p><p>The signal state of the outputs is shown by an LED.</p><p>Field and system levels are electrically isolated.</p><b>Notice: </b><p>An additional supply module must be added for 120 (230) VAC supply!</p>",
"mpn" : "753-540",
"sku" : "753-540",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-02000012000127f4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTA1fGltYWdlL2pwZWd8YURrMEwyZ3laUzh4TkRZNE9UZzFOekUzTlRVNE1pOHlNREJmTURJd01EQXdNVEl3TURBeE1qZG1OREF3TURFd01HSTJYMFJGTG1wd1p3fDcwNDkxMGU3ZjM5NWI2N2NkM2FkYTU5N2E0NGYyYWFkZTVkMmNlY2M0ZDg4Njg5Y2Y1YjM0NWM0MTcyMGYxYjc",
"gtin13" : "4045454670153",
"category" : "I/O Systems",
"url" : "https://www.wago.com/lv/io-systems/4-channel-digital-output/p/753-540"
}