{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "8-channel analog input; Resistance measurement; Adjustable; Ext. Temperature",
"description" : "<p>This analog input module directly connects to Pt or Ni resistance sensors.<br/></p><p>Two-wire sensors can be connected.<br/></p><p>The module automatically linearizes the entire temperature range. A sensor error (short circuit, wire break or out-of-measurement range) is indicated by a red LED. Unused channels can be deactivated.<br/></p><p>The module can be configured via WAGO‐I/O‐CHECK or GSD files.<br/></p><p>It features multiple setting options and high accuracy.</p>",
"mpn" : "750-451/025-000",
"sku" : "750-451/025-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001b0000ee93000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODE4fGltYWdlL2pwZWd8YUROakwyaGpPQzh4TkRZNE5qSTJOVGd3TWpjNE1pOHlNREJmTURJd01EQXdNV0l3TURBd1pXVTVNekF3TURFd01HSTJYMFJGTG1wd1p3fDk4MmVhOTAwZjU5YTIyNTM3N2ZiYmUwMTMwNWU3MTMyNzRhM2Y4NGUyMmUxMTFkMjMzMDNlNDY0NjRlZjQwMTA",
"gtin13" : "4055143603966",
"category" : "I/O Systems",
"url" : "https://www.wago.com/lv/io-systems/8-channel-analog-input/p/750-451_025-000"
}